How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | LL: | 2.12 in |
| L: | 6.07 in | D: | 2.94 |
| T: | 1.125 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AE2: | 0.56 | U: | 0.75 in |
| BE: | 0.38 in | P: | 1.88 in |
| AG: | 4.65 | LM: | 8.32 |
| AB: | 4.32 | BF: | 0.41 |
| AJ: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | BD: | 5.88 |
| AA: | 9.38 | V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 18 |
| Ratio: | 20:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.125 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

