How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | D: | 2.94 |
| BE: | 0.38 in | BD: | 5.88 |
| U: | 0.75 in | H: | 0.53 in |
| I: | 4.34 in | AB: | 4.32 |
| G: | 1.94 | V: | 1.94 in |
| LM: | 8.32 | AK: | 4.5 |
| LL: | 2.12 in | T: | 1.125 |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| AE2: | 0.56 | L: | 6.07 in |
| AJ: | 5.88 | AF: | 0.19 |
| P: | 1.88 in | AA: | 9.38 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Series Code: | OE |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Model Code: | 26YFC |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 20:1 |
| Center Distance (in): | 2.625 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.125 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

