How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | D: | 2.94 |
| AJ: | 5.88 | LM: | 8.32 |
| LL: | 2.12 in | BF: | 0.41 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| AK: | 4.5 | P: | 1.88 in |
| AE2: | 0.56 | AB: | 4.32 |
| BD: | 5.88 | AG: | 4.65 |
| AA: | 9.38 | I: | 4.34 in |
| H: | 0.53 in | T: | 1.125 |
| BE: | 0.38 in | U: | 0.75 in |
| AF: | 0.19 | V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 1.95 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Ratio Range: | 25:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

