How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | BF: | 0.41 |
| AK: | 4.5 | AE2: | 0.56 |
| V: | 1.94 in | BE: | 0.38 in |
| AB: | 4.32 | LM: | 8.32 |
| AA: | 9.38 | H: | 0.53 in |
| AF: | 0.19 | BD: | 5.88 |
| G: | 1.94 | AJ: | 5.88 |
| I: | 4.34 in | U: | 0.75 in |
| AG: | 4.65 | T: | 1.125 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | D: | 2.94 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.95 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

