How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AA: | 9.38 |
| AE2: | 0.56 | P: | 1.88 in |
| AJ: | 5.88 | G: | 1.94 |
| BD: | 5.88 | LM: | 8.32 |
| H: | 0.53 in | U: | 0.75 in |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 2.94 | I: | 4.34 in |
| AK: | 4.5 | LL: | 2.12 in |
| V: | 1.94 in | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AG: | 4.65 | L: | 6.07 in |
Technical Specifications
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Output RPM: | 70 | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 1.95 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

