How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | U: | 0.75 in |
| G: | 1.94 | V: | 1.94 in |
| P: | 1.88 in | BE: | 0.38 in |
| H: | 0.53 in | LM: | 8.32 |
| LL: | 2.12 in | D: | 2.94 |
| BF: | 0.41 | AF: | 0.19 |
| AE2: | 0.56 | AK: | 4.5 |
| AA: | 9.38 | I: | 4.34 in |
| AG: | 4.65 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.65 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

