How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.75 in |
| I: | 4.34 in | V: | 1.94 in |
| AF: | 0.19 | H: | 0.53 in |
| AE2: | 0.56 | P: | 1.88 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | BD: | 5.88 |
| LM: | 8.32 | AB: | 4.32 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | D: | 2.94 |
| T: | 1.125 | L: | 6.07 in |
| AG: | 4.65 | LL: | 2.12 in |
Technical Specifications
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.65 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Service Factor: | 1 | Bore Code: | 18 |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

