How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | LL: | 2.12 in |
| AG: | 4.65 | AK: | 4.5 |
| U: | 0.75 in | AF: | 0.19 |
| I: | 4.34 in | BD: | 5.88 |
| AE2: | 0.56 | AB: | 4.32 |
| BE: | 0.38 in | H: | 0.53 in |
| V: | 1.94 in | L: | 6.07 in |
| P: | 1.88 in | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| AA: | 9.38 | T: | 1.125 |
| BF: | 0.41 | D: | 2.94 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Ratio: | 40:1 | Model Code: | 26YFC |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.34 | Bore Code: | 18 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

