How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AE2: | 0.56 |
| BD: | 5.88 | P: | 1.88 in |
| AJ: | 5.88 | H: | 0.53 in |
| U: | 0.75 in | D: | 2.94 |
| I: | 4.34 in | AA: | 9.38 |
| AF: | 0.19 | BF: | 0.41 |
| AG: | 4.65 | T: | 1.125 |
| L: | 6.07 in | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| G: | 1.94 | V: | 1.94 in |
| AK: | 4.5 | LM: | 8.32 |
Technical Specifications
| Motor Frame Size: | 56C | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.8 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Ratio Range: | 5:1 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 5:1 |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| Output RPM: | 339 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

