How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 4.34 in |
| L: | 6.07 in | AB: | 4.32 |
| G: | 1.94 | P: | 1.88 in |
| LM: | 8.32 | AK: | 4.5 |
| D: | 2.94 | T: | 1.125 |
| AF: | 0.19 | BE: | 0.38 in |
| H: | 0.53 in | AG: | 4.65 |
| AA: | 9.38 | U: | 0.75 in |
| AJ: | 5.88 | BD: | 5.88 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| BF: | 0.41 | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Model Code: | 26YFC | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.8 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

