How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BD: | 5.88 |
| U: | 0.75 in | P: | 1.88 in |
| BE: | 0.38 in | AA: | 9.38 |
| H: | 0.53 in | LM: | 8.32 |
| AK: | 4.5 | G: | 1.94 |
| Center Distance (in): | 2.625 in | T: | 1.125 |
| AE2: | 0.56 | BF: | 0.41 |
| AG: | 4.65 | V: | 1.94 in |
| AB: | 4.32 | L: | 6.07 in |
| D: | 2.94 | AJ: | 5.88 |
| I: | 4.34 in | AF: | 0.19 |
Technical Specifications
| Ratio: | 50:1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.08 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 50:1 |
| Assembly: | YFC-1 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

