How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AF: | 0.19 |
| AK: | 4.5 | LM: | 8.32 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| H: | 0.53 in | AG: | 4.65 |
| BE: | 0.38 in | AE2: | 0.56 |
| P: | 1.88 in | L: | 6.07 in |
| AA: | 9.38 | AB: | 4.32 |
| BD: | 5.88 | LL: | 2.12 in |
| G: | 1.94 | AJ: | 5.88 |
| BF: | 0.41 | D: | 2.94 |
| I: | 4.34 in | V: | 1.94 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Assembly: | YFC-1 |
| Series Code: | OE | Service Factor: | 1 |
| Ratio Range: | 50:1 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.08 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 35 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

