How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 4.32 |
| U: | 0.75 in | AJ: | 5.88 |
| AA: | 9.38 | AF: | 0.19 |
| V: | 1.94 in | I: | 4.34 in |
| AK: | 4.5 | D: | 2.94 |
| H: | 0.53 in | P: | 1.88 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| BE: | 0.38 in | G: | 1.94 |
| LL: | 2.12 in | T: | 1.125 |
| BD: | 5.88 | L: | 6.07 in |
| LM: | 8.32 | AG: | 4.65 |
Technical Specifications
| Center Distance (in): | 2.625 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Bore Code: | 18 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.08 | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

