How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.125 |
| I: | 4.34 in | P: | 1.88 in |
| D: | 2.94 | AB: | 4.32 |
| V: | 1.94 in | AA: | 9.38 |
| BE: | 0.38 in | BD: | 5.88 |
| LL: | 2.12 in | U: | 0.75 in |
| AE2: | 0.56 | AG: | 4.65 |
| G: | 1.94 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| LM: | 8.32 | H: | 0.53 in |
| AJ: | 5.88 | AF: | 0.19 |
Technical Specifications
| Motor Frame Size: | 56C | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 29.2 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 18 | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.883 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

