How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| AG: | 4.65 | U: | 0.75 in |
| LM: | 8.32 | I: | 4.34 in |
| L: | 6.07 in | AA: | 9.38 |
| H: | 0.53 in | BD: | 5.88 |
| V: | 1.94 in | P: | 1.88 in |
| AK: | 4.5 | D: | 2.94 |
| AE2: | 0.56 | G: | 1.94 |
| AJ: | 5.88 | LL: | 2.12 in |
| AF: | 0.19 | T: | 1.125 |
| AB: | 4.32 | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 29.2 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 0.883 | Input Diameter (in): | 0.75 in |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

