How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| V: | 1.94 in | L: | 6.07 in |
| T: | 1.188 | AF: | 0.19 |
| D: | 2.94 | G: | 1.94 |
| AJ: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| AG: | 4.65 | U: | 0.75 in |
| I: | 4.34 in | AE2: | 0.56 |
| AA: | 9.38 | LM: | 8.32 |
| LL: | 2.12 in | BE: | 0.38 in |
| AB: | 4.32 | BD: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 3.9 |
| Output Diameter (in): | 1.188 in | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 10:1 | Output RPM: | 175 |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

