How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.188 |
| I: | 4.34 in | P: | 1.88 in |
| AE2: | 0.56 | V: | 1.94 in |
| AJ: | 5.88 | L: | 6.07 in |
| LM: | 8.32 | BF: | 0.41 |
| AG: | 4.65 | BE: | 0.38 in |
| LL: | 2.12 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AK: | 4.5 | AB: | 4.32 |
| U: | 0.75 in | AA: | 9.38 |
| D: | 2.94 | BD: | 5.88 |
Technical Specifications
| Output RPM: | 17.5 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YFC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.386 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

