How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AG: | 4.65 |
| V: | 1.94 in | AJ: | 5.88 |
| P: | 1.88 in | G: | 1.94 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AK: | 4.5 | H: | 0.53 in |
| AF: | 0.19 | LM: | 8.32 |
| T: | 1.188 | AE2: | 0.56 |
| D: | 2.94 | BF: | 0.41 |
| BE: | 0.38 in | LL: | 2.12 in |
| U: | 0.75 in | L: | 6.07 in |
| BD: | 5.88 | AA: | 9.38 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Bore Code: | 19 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.386 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

