How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BE: | 0.38 in |
| V: | 1.94 in | BF: | 0.41 |
| AA: | 9.38 | AE2: | 0.56 |
| LL: | 2.12 in | H: | 0.53 in |
| AF: | 0.19 | D: | 2.94 |
| AJ: | 5.88 | BD: | 5.88 |
| LM: | 8.32 | AG: | 4.65 |
| P: | 1.88 in | L: | 6.07 in |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AK: | 4.5 | AB: | 4.32 |
| T: | 1.188 | I: | 4.34 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Motor Frame Size: | 140TC |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.92 | Output RPM: | 117 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.75 in |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Model Code: | 26YFC | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

