How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | P: | 1.88 in |
| T: | 1.188 | H: | 0.53 in |
| U: | 0.75 in | LM: | 8.32 |
| V: | 1.94 in | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| BF: | 0.41 | AF: | 0.19 |
| AA: | 9.38 | AG: | 4.65 |
| LL: | 2.12 in | AB: | 4.32 |
| AE2: | 0.56 | I: | 4.34 in |
| D: | 2.94 | L: | 6.07 in |
| AJ: | 5.88 | BD: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output RPM: | 117 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 2.92 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

