How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | H: | 0.53 in |
| BD: | 5.88 | BF: | 0.41 |
| AB: | 4.32 | D: | 2.94 |
| AJ: | 5.88 | L: | 6.07 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | AK: | 4.5 |
| AF: | 0.19 | U: | 0.75 in |
| V: | 1.94 in | AE2: | 0.56 |
| BE: | 0.38 in | G: | 1.94 |
| AG: | 4.65 | P: | 1.88 in |
| T: | 1.188 | LM: | 8.32 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 2.37 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Model Code: | 26YFC | Ratio: | 20:1 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output RPM: | 87.5 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

