How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 4.65 |
| AB: | 4.32 | AF: | 0.19 |
| D: | 2.94 | BD: | 5.88 |
| U: | 0.75 in | P: | 1.88 in |
| BE: | 0.38 in | AE2: | 0.56 |
| LM: | 8.32 | AJ: | 5.88 |
| AK: | 4.5 | I: | 4.34 in |
| L: | 6.07 in | V: | 1.94 in |
| LL: | 2.12 in | AA: | 9.38 |
| T: | 1.188 | Center Distance (in): | 2.625 in |
| G: | 1.94 | H: | 0.53 in |
Technical Specifications
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.188 in |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 20:1 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 2.37 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

