How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AB: | 4.32 | AF: | 0.19 |
| I: | 4.34 in | LL: | 2.12 in |
| AJ: | 5.88 | BE: | 0.38 in |
| U: | 0.75 in | BF: | 0.41 |
| V: | 1.94 in | P: | 1.88 in |
| H: | 0.53 in | D: | 2.94 |
| BD: | 5.88 | T: | 1.188 |
| LM: | 8.32 | AG: | 4.65 |
| L: | 6.07 in | G: | 1.94 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Service Factor: | 1 | Model Code: | 26YFC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.65 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

