How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BD: | 5.88 |
| LL: | 2.12 in | P: | 1.88 in |
| T: | 1.188 | AJ: | 5.88 |
| AA: | 9.38 | L: | 6.07 in |
| AE2: | 0.56 | AG: | 4.65 |
| D: | 2.94 | AK: | 4.5 |
| H: | 0.53 in | BE: | 0.38 in |
| AF: | 0.19 | BF: | 0.41 |
| U: | 0.75 in | G: | 1.94 |
| LM: | 8.32 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
Technical Specifications
| Output RPM: | 43.8 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.34 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

