How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | V: | 1.94 in |
| AJ: | 5.88 | AE2: | 0.56 |
| AF: | 0.19 | U: | 0.75 in |
| P: | 1.88 in | AK: | 4.5 |
| BF: | 0.41 | LL: | 2.12 in |
| AG: | 4.65 | L: | 6.07 in |
| AA: | 9.38 | D: | 2.94 |
| G: | 1.94 | H: | 0.53 in |
| I: | 4.34 in | BD: | 5.88 |
| T: | 1.188 | AB: | 4.32 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.34 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Ratio Range: | 40:1 |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.75 in |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Model Code: | 26YFC | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

