How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | T: | 1.188 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| D: | 2.94 | LM: | 8.32 |
| AB: | 4.32 | AA: | 9.38 |
| V: | 1.94 in | H: | 0.53 in |
| AK: | 4.5 | AG: | 4.65 |
| L: | 6.07 in | U: | 0.75 in |
| I: | 4.34 in | LL: | 2.12 in |
| BF: | 0.41 | AJ: | 5.88 |
| AF: | 0.19 | BE: | 0.38 in |
| G: | 1.94 | AE2: | 0.56 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.34 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series Code: | OE | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Model Code: | 26YFC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

