How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| AA: | 9.38 | U: | 0.75 in |
| P: | 1.88 in | I: | 4.34 in |
| T: | 1.188 | D: | 2.94 |
| BE: | 0.38 in | H: | 0.53 in |
| V: | 1.94 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AG: | 4.65 | AF: | 0.19 |
| LM: | 8.32 | AB: | 4.32 |
| AJ: | 5.88 | AE2: | 0.56 |
| L: | 6.07 in | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Output RPM: | 339 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Bore Code: | 19 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.8 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

