How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | T: | 1.188 |
| AF: | 0.19 | BD: | 5.88 |
| AA: | 9.38 | BF: | 0.41 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.56 | AG: | 4.65 |
| U: | 0.75 in | G: | 1.94 |
| P: | 1.88 in | AB: | 4.32 |
| V: | 1.94 in | LM: | 8.32 |
| D: | 2.94 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Bore Code: | 19 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Output RPM: | 339 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 4.8 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

