How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | LM: | 8.32 |
| AJ: | 5.88 | BD: | 5.88 |
| AG: | 4.65 | V: | 1.94 in |
| AE2: | 0.56 | U: | 0.75 in |
| G: | 1.94 | L: | 6.07 in |
| P: | 1.88 in | H: | 0.53 in |
| AB: | 4.32 | BE: | 0.38 in |
| AK: | 4.5 | D: | 2.94 |
| LL: | 2.12 in | T: | 1.188 |
| AA: | 9.38 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.08 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Model Code: | 26YFC | Output RPM: | 35 |
| Output Diameter (in): | 1.188 in | Ratio: | 50:1 |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

