How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AF: | 0.19 |
| AB: | 4.32 | AK: | 4.5 |
| I: | 4.34 in | BF: | 0.41 |
| AG: | 4.65 | P: | 1.88 in |
| D: | 2.94 | BE: | 0.38 in |
| T: | 1.188 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| G: | 1.94 | BD: | 5.88 |
| LL: | 2.12 in | LM: | 8.32 |
| U: | 0.75 in | AE2: | 0.56 |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.883 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Ratio: | 60:1 | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 29.2 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

