How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | L: | 6.07 in |
| BF: | 0.41 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AK: | 4.5 | AG: | 4.65 |
| P: | 1.88 in | D: | 2.94 |
| H: | 0.53 in | AF: | 0.19 |
| AE2: | 0.56 | T: | 1.188 |
| AA: | 9.38 | AJ: | 5.88 |
| LM: | 8.32 | U: | 0.75 in |
| BD: | 5.88 | BE: | 0.38 in |
| LL: | 2.12 in | I: | 4.34 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Product Type: | Right Angle | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.883 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

