How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.56 |
| AB: | 4.32 | BF: | 0.41 |
| I: | 4.34 in | T: | 1.188 |
| BE: | 0.38 in | LL: | 2.12 in |
| L: | 6.07 in | U: | 0.75 in |
| AA: | 9.38 | AJ: | 5.88 |
| G: | 1.94 | AF: | 0.19 |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | BD: | 5.88 |
| AG: | 4.65 | V: | 1.94 in |
| P: | 1.88 in | D: | 2.94 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Service Factor: | 1 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 0.883 | Output RPM: | 29.2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Ratio: | 60:1 | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

