How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | H: | 0.53 in |
| D: | 2.94 | AB: | 4.32 |
| AF: | 0.19 | U: | 0.75 in |
| V: | 1.94 in | P: | 1.88 in |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | L: | 6.07 in |
| I: | 4.34 in | BD: | 5.88 |
| T: | 1.188 | AJ: | 5.88 |
| LM: | 8.32 | AG: | 4.65 |
| G: | 1.94 | AE2: | 0.56 |
| LL: | 2.12 in | BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Direction: | 1 | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.75 in | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

