How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LM: | 8.32 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | AF: | 0.19 |
| H: | 0.53 in | I: | 4.34 in |
| AA: | 9.38 | AJ: | 5.88 |
| AB: | 4.32 | T: | 1.188 |
| BF: | 0.41 | BD: | 5.88 |
| G: | 1.94 | LL: | 2.12 in |
| D: | 2.94 | AG: | 4.65 |
| AE2: | 0.56 | V: | 1.94 in |
| L: | 6.07 in | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Model Code: | 26YFC | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.27 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

