How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 4.65 |
| AJ: | 5.88 | I: | 4.34 in |
| BF: | 0.41 | BE: | 0.38 in |
| H: | 0.53 in | LM: | 8.32 |
| V: | 1.94 in | T: | 1.188 |
| U: | 0.75 in | AE2: | 0.56 |
| D: | 2.94 | L: | 6.07 in |
| AB: | 4.32 | AK: | 4.5 |
| P: | 1.88 in | AA: | 9.38 |
| G: | 1.94 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output RPM: | 233 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.27 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

