How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AB: | 4.32 |
| L: | 6.07 in | AF: | 0.19 |
| AG: | 4.65 | V: | 1.94 in |
| AJ: | 5.88 | T: | 1.188 |
| H: | 0.53 in | LL: | 2.12 in |
| LM: | 8.32 | D: | 2.94 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| BF: | 0.41 | AA: | 9.38 |
| U: | 0.75 in | BD: | 5.88 |
| P: | 1.88 in | AK: | 4.5 |
| I: | 4.34 in | AE2: | 0.56 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 233 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.27 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YFC | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

