How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | U: | 0.75 in |
| AG: | 4.65 | AK: | 4.5 |
| G: | 1.94 | BE: | 0.38 in |
| L: | 6.07 in | P: | 1.88 in |
| AB: | 4.32 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| H: | 0.53 in | AA: | 9.38 |
| D: | 2.94 | T: | 1.188 |
| LM: | 8.32 | BD: | 5.88 |
| AF: | 0.19 | V: | 1.94 in |
| AE2: | 0.56 | AJ: | 5.88 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Center Distance (in): | 2.625 |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.577 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

