How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BD: | 5.88 |
| LL: | 2.12 in | D: | 2.94 |
| V: | 1.94 in | AF: | 0.19 |
| AG: | 4.65 | P: | 1.88 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| H: | 0.53 in | U: | 0.75 in |
| LM: | 8.32 | AA: | 9.38 |
| BE: | 0.38 in | T: | 1.188 |
| AE2: | 0.56 | AB: | 4.32 |
| AK: | 4.5 | AJ: | 5.88 |
| L: | 6.07 in | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.577 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 26YFC | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

