How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | I: | 4.34 in |
| AE2: | 0.56 | D: | 2.94 |
| BE1: | 0.5 in | L: | 6.07 in |
| T: | 1.188 | AK: | 8.5 |
| U: | 0.75 in | AF: | 0.19 |
| BF: | 0.53 | V: | 1.94 in |
| AB: | 4.32 | AG: | 4.65 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| G: | 1.94 | H: | 0.53 in |
| L1: | 9.32 in | AJ: | 7.25 |
| AA: | 9.38 | BD: | 9 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 175 |
| Assembly: | YFC-1 | Series Code: | OE |
| Ratio Range: | 10:1 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.9 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | 26YFC |
| Output Diameter (in): | 1.188 in | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

