How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| G: | 1.94 | AA: | 9.38 |
| BF: | 0.53 | L: | 6.07 in |
| BD: | 9 | L1: | 9.32 in |
| LL: | 2.12 in | H: | 0.53 in |
| I: | 4.34 in | D: | 2.94 |
| AF: | 0.19 | AK: | 8.5 |
| U: | 0.75 in | AE2: | 0.56 |
| T: | 1.188 | P: | 1.88 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Model Code: | 26YFC | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.9 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

