How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | LL: | 2.12 in |
| T: | 1.188 | Center Distance (in): | 2.625 in |
| D: | 2.94 | BE1: | 0.5 in |
| P: | 1.88 in | G: | 1.94 |
| AK: | 8.5 | V: | 1.94 in |
| U: | 0.75 in | AA: | 9.38 |
| BF: | 0.53 | AE2: | 0.56 |
| H: | 0.53 in | L1: | 9.32 in |
| I: | 4.34 in | BD: | 9 |
| AJ: | 7.25 | AG: | 4.65 |
| AF: | 0.19 | AB: | 4.32 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.386 | Input Diameter (in): | 0.75 in |
| Ratio: | 100:1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Series Code: | OE |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

