How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AK: | 8.5 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| I: | 4.34 in | D: | 2.94 |
| BE1: | 0.5 in | L1: | 9.32 in |
| BF: | 0.53 | AB: | 4.32 |
| G: | 1.94 | L: | 6.07 in |
| AG: | 4.65 | AE2: | 0.56 |
| AA: | 9.38 | BD: | 9 |
| V: | 1.94 in | AJ: | 7.25 |
| AF: | 0.19 | LL: | 2.12 in |
| U: | 0.75 in | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 26YFC |
| Assembly: | YFC-1 | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Input Diameter (in): | 0.75 in | Bore Code: | 19 |
| Ratio: | 100:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.386 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

