How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AJ: | 7.25 | L: | 6.07 in |
| AE2: | 0.56 | AK: | 8.5 |
| T: | 1.188 | LL: | 2.12 in |
| H: | 0.53 in | BE1: | 0.5 in |
| G: | 1.94 | BF: | 0.53 |
| AB: | 4.32 | U: | 0.75 in |
| AF: | 0.19 | AA: | 9.38 |
| L1: | 9.32 in | D: | 2.94 |
| AG: | 4.65 | I: | 4.34 in |
| BD: | 9 | V: | 1.94 in |
Technical Specifications
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.92 | Bore Code: | 19 |
| Ratio: | 15:1 | Motor Frame Size: | 180TC |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

