How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AJ: | 7.25 |
| AE2: | 0.56 | T: | 1.188 |
| G: | 1.94 | L1: | 9.32 in |
| AF: | 0.19 | LL: | 2.12 in |
| D: | 2.94 | V: | 1.94 in |
| L: | 6.07 in | BD: | 9 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | U: | 0.75 in |
| I: | 4.34 in | H: | 0.53 in |
| AK: | 8.5 | AG: | 4.65 |
| BE1: | 0.5 in | AB: | 4.32 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.92 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 117 | Model Code: | 26YFC |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

