How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AK: | 8.5 |
| AE2: | 0.56 | AJ: | 7.25 |
| AB: | 4.32 | AF: | 0.19 |
| U: | 0.75 in | BD: | 9 |
| P: | 1.88 in | L1: | 9.32 in |
| BE1: | 0.5 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| BF: | 0.53 | H: | 0.53 in |
| D: | 2.94 | T: | 1.188 |
| LL: | 2.12 in | AG: | 4.65 |
| I: | 4.34 in | L: | 6.07 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Service Factor: | 1 | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.92 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

