How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AE2: | 0.56 |
| L1: | 9.32 in | V: | 1.94 in |
| AA: | 9.38 | AJ: | 7.25 |
| AF: | 0.19 | D: | 2.94 |
| U: | 0.75 in | AK: | 8.5 |
| AG: | 4.65 | BD: | 9 |
| T: | 1.188 | G: | 1.94 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| LL: | 2.12 in | P: | 1.88 in |
| BF: | 0.53 | L: | 6.07 in |
| AB: | 4.32 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 117 | Model Code: | 26YFC |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 2.92 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

