How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H: | 0.53 in |
| G: | 1.94 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AJ: | 7.25 | BD: | 9 |
| I: | 4.34 in | D: | 2.94 |
| U: | 0.75 in | L1: | 9.32 in |
| AF: | 0.19 | AE2: | 0.56 |
| P: | 1.88 in | BF: | 0.53 |
| AA: | 9.38 | V: | 1.94 in |
| T: | 1.188 | AG: | 4.65 |
| AB: | 4.32 | L: | 6.07 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.37 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output RPM: | 87.5 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Series Code: | OE |
| Bore Code: | 19 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

