How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AK: | 8.5 |
| AB: | 4.32 | L: | 6.07 in |
| I: | 4.34 in | T: | 1.188 |
| V: | 1.94 in | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| AE2: | 0.56 | H: | 0.53 in |
| BD: | 9 | L1: | 9.32 in |
| AG: | 4.65 | BF: | 0.53 |
| U: | 0.75 in | G: | 1.94 |
| P: | 1.88 in | AA: | 9.38 |
| BE1: | 0.5 in | AF: | 0.19 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 2.37 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

