How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AG: | 4.65 |
| H: | 0.53 in | G: | 1.94 |
| BF: | 0.53 | AE2: | 0.56 |
| BD: | 9 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| L: | 6.07 in | AJ: | 7.25 |
| V: | 1.94 in | L1: | 9.32 in |
| AB: | 4.32 | T: | 1.188 |
| I: | 4.34 in | D: | 2.94 |
| BE1: | 0.5 in | AK: | 8.5 |
| LL: | 2.12 in | AA: | 9.38 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

