How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | L: | 6.07 in |
| V: | 1.94 in | AF: | 0.19 |
| U: | 0.75 in | BE1: | 0.5 in |
| BF: | 0.53 | G: | 1.94 |
| AA: | 9.38 | LL: | 2.12 in |
| AK: | 8.5 | AB: | 4.32 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | I: | 4.34 in |
| BD: | 9 | L1: | 9.32 in |
| AG: | 4.65 | AE2: | 0.56 |
| D: | 2.94 | P: | 1.88 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YFC | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.65 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Ratio Range: | 30:1 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

